Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
LED-INDICATOR RED  71410
Product may differ from image

LED-INDICATOR RED

LED 10mm - 24V DC - 20 mA - IP67

Art.No.: 71410
Weight: 0.014 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

(red)
24 V DC

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 20,4 V
Operating voltage DC max. 26,4 V
Current consumption max. 15 mA
Installation | Connection
Connection information Faston 2.8×0.8 mm
Mechanical data | Material data
Coating housing chrome-plated
Material housing Brass
Mechanical data | Mounting data
Height 16 mm
Width 16 mm
Depth 45 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 75 °C

ECLASS-6.0 27261590
ECLASS-6.1 27261501
ECLASS-7.0 27261501
ECLASS-8.0 27261501
ECLASS-9.0 27261501
ECLASS-10.1 27261501
ECLASS-11.1 27261501
ECLASS-12.0 27261501
ETIM-5.0 EC000272
customs tariff number 85318070
GTIN 4048879041195
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 71410_dxf_x_a.zip (A)
  • Construction files: STP 71410_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 71410_01-08-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 71410_01-08-23_ce_z_a.pdf (A)
* plus VAT, plus shipping