KNURL SCREW METAL 3X31MM, VE=10
For MSUD valve form A 18mm, B 10mm, BI 11mm
Art.No.: | 7000-99021-0000000 |
Weight: | 0.009 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Hexagonal screw
Quantity: 10 pcs.
Quantity: 10 pcs.
Commercial data
ECLASS-6.0 | 23110116 |
---|---|
ECLASS-7.0 | 23110116 |
ECLASS-8.0 | 23110116 |
ECLASS-9.0 | 23110116 |
ECLASS-10.1 | 23110116 |
ECLASS-11.1 | 23110601 |
ECLASS-12.0 | 23110601 |
ETIM-5.0 | EC001855 |
customs tariff number | 73181595 |
GTIN | 4048879114240 |
Packaging unit | 10 |
Accessories
---- Valve Connector ----