Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Modlink MSDD set contains:Frame 4000-68522-0000001  4000-68522-0161041
Product may differ from image

Modlink MSDD set contains:Frame 4000-68522-0000001

Insert 4000-68000-0160000 + 4000-68000-1040000

Art.No.: 4000-68522-0161041
Weight: 0.267 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover transparent
Color housing black
Material lid PC
Material housing PA
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Germany (VDE)
Connection cross section max. 2,5 mm²
AWG number max. 14
Operating voltage AC 230 V
Operating current 16 A
Connection Spring clamp terminals FK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage DC (UL-listed) 42,4 V
Operating current max. 500 mA
USB specification 2.0
Data transmission rate max. 480 MBit/s
Looking techniques Snap-in connector
SUB-D15
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 3 A
Current operating max. (UL) 175 mA
Family construction form SUB-D15
Family type Back side SUB-D15
Gender female
Gender Rear female
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
No. of poles 15
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189234
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4065909022542
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed US 4000-68522-0000001_E505880_FTTA_ul_z_a.pdf (A)
  • Approval: UL Registered CA 4000-68522-0000001_E352050-NITW8_urc_z_b.pdf (B)
  • Approval: UL Registered CA 4000-68000-1040000_E201820-NRAQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 4000-68522-0000001_E352050-NITW2_ur_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-1040000_E201820-NRAQ2_ur_z_a.pdf (A)
  • Construction files: STP 4000-68000-0160000_stp_x_b.zip (B)
  • Construction files: STP 4000-68522-0000001_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-1040000_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0160000_4074-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68000-1040000_16-10.14_ce_z_c.pdf (C)
  • Information: EU declaration of conformity 4000-68522-0000001_04-07.13_ce_z_a.pdf (A)
* plus VAT, plus shipping