Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
INTELLIGENT INTERFACE RELAY MODULE  51160
Product may differ from image

INTELLIGENT INTERFACE RELAY MODULE

RMI 11/24-230 VAC/DC, 1 C/0

Art.No.: 51160
Weight: 0.047 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NO/NC contact
8 A
24...230 V AC/DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage AC min. 21,6 V
Input voltage AC max. 253 V
Input voltage DC min. 21,6 V
Input voltage DC max. 253 V
Input current 7 mA
Control voltage AC min. 24 V
Control voltage AC max. 230 V
Control voltage DC min. 24 V
Control voltage DC max. 230 V
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1,1 A @ 24 V, 0,15 A @ 110 V
Additional condition switching frequency with load
Switching frequency max. 0,1 Hz
Power rating AC max. 2000 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 8 A
Switching capacity AC-12 (EN IEC 60947-5-1) 8 A (24/110/230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 6 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 20 ms
Response time max. 8 ms
Bounce time max. 2 ms
Mechanical data | Material data
Material contact Ag Ni
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 A 2
PIN 2 free
PIN 3 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 14
PIN 2 12
PIN 3 11

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027700
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51160_1200-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51160_1200-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51160_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping