INDUCTIVCOUPLER 24V 5A 30KHZ
Art.No.: | 52700 |
Alternative product: | |
Weight: | 0.026 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Inductive switching signal transmission
Wear-free switching
No operating voltage at output
Switching frequency: max. 30 kHz
Switching current up to 5 A
Screw terminals
Wear-free switching
No operating voltage at output
Switching frequency: max. 30 kHz
Switching current up to 5 A
Screw terminals
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 5 V |
Input voltage DC | 24 V |
Input voltage DC min. | 15 V |
Input voltage DC max. | 30 V |
Input current DC max. | 32 mA |
Electrical data | Output
Quiescent current OFF max. | 0,025 mA |
---|---|
Switching frequency inductive max. | 3000 Hz |
Switching frequency ohmic max. | 30000 Hz |
Switching current min. | 1 mA |
Switching current max. | 5 A |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Rated surge voltage | 1,5 kV |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 78 mm |
Width | 6,2 mm |
Depth | 71 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27379090 |
ECLASS-7.0 | 27379090 |
ECLASS-8.0 | 27379090 |
ECLASS-9.0 | 27379090 |
ECLASS-10.1 | 27379090 |
ECLASS-11.1 | 27379090 |
ECLASS-12.0 | 27379090 |
ETIM-5.0 | EC001504 |
customs tariff number | 85365080 |
GTIN | 4048879329538 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----