Data Panel - Backshell DT, 4-pin, 0°, 12 mm port
Art.No.: | DP-34042-745 |
Weight: | 0.004 kg |
Country of origin: | CZ |
Available
Commercial data
ECLASS-6.1 | 27261203 |
---|---|
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
customs tariff number | 85389099 |
GTIN | 89336773536 |
Packaging unit | 1 |