Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MVP XTREME 8XM12, 4 POLE FIXED CABLE

10m PUR, 8x0.5+3x1.0, bl halogen free UL/CSA

Art.No.: 8072-68410-4451000
Weight: 1.336 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Xtreme - Outdoor
10.0 m
8-way distribution boxes M12
4-pole
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 445
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 2 wires with 2 Core filler twisted
Stranding factor min. 51 mm
Stranding factor max. 51 mm
Amount stranding (type 2) 1
Stranding (type 2) 9 wires around Stranding combination counter-rotating twisted
Stranding factor min. (type 2) 100 mm
Stranding factor max. (type 2) 100 mm
Banding Fleece
wire arrangement white, yellow, (blue, brown, green-yellow, gray, white-pink, red-blue, green, green-white, brown-green)
Mechanical data | Cable
Cable weigth 113,3 g/m
Material jacket PUR
Shore hardness jacket 94 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free
Outer-diameter (jacket) 9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE-E
Amount wires 8
Outer diameter insulation 1,6 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 55 ± 3 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free
Amount strands (wire) 64
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Material wire insulation (Data) TPE-E
Outer diameter wire insulation (Data) 2,1 mm
Tolerance outer diameter wire insulation (data) ± 5 %
Shore hardness wire insulation (Data) 55 ± 3 Shore D
Ingredient freeness wire insulation (Data) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free
Amount wires (Data) 3
Amount strands wire (Data) 128
Diameter of single wires (Data) 0,1 mm
Conductor crosssection wire (Data) 1 mm²
Material conductor wire (Data) Stranded copper wire, bare
Wire conductor type (Data) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 5,9 A
Current load capacity min. Wire (Data) 15 A
Electrical resistance line constant wire 39 Ω/km @ 20 °C
Electrical resistance coating wire (Data) 19,5 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 90 °C
Operating temperature min. (dynamic) -40 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio. @ 25 °C
No. of torsion cycles 0,5 Mio.
Torsion stress ± 180 °/m

Connection type 1
Family construction form free cable end
No. of poles 11
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 4
PIN 1 +
PIN 2 n.c.
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27143423
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879314831
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping