Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Emparro Power Supply 3-PHASE  87692
Product may differ from image

Last seen products

Emparro Power Supply 3-PHASE

IN: 360 - 500VAC OUT: 24-28V/20ADC

Art.No.: 87692
Alternative product:   
Weight: 1.192 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 324...572 V AC / 450...745 V DC
OUTPUT: 24...28 V DC
Current: 20 A
Varnished board
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 3
Number of devices series connection max. 3
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 360 V
Input voltage 2 AC 500 V
Input voltage AC min. 324 V
Input voltage AC max. 572 V
Input voltage DC min. 450 V
Input voltage DC max. 745 V
Input current at input voltage 1 AC 1,3 A
Input current at input voltage 2 AC 1 A
Inrush current max. 13 A @ 500 V
Phase number input 3
Efficiency 94,8 % @ 3× 400 V AC, 94,5 % @ 3× 480 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 24 A
Duration Power Boost min. 5 s
Mains failure bridging min. 40 ms @ 3× 500 V AC
Power Boost 150 %
Ripple effective max. 20 mV
Spikes (s-s) max. 90 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 143 mm
Width 65 mm
Depth 167 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Derating from 45 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Approvals
SEMI F47 compliant

Connection types
Connection type 1 Alarm
Connection type 2 Input
Connection type 3 Input / Output
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 13
PIN 2 14
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879538725
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 87692_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 87692_E200364-NMTR_ul_z_a.pdf (A)
  • Certificate: GL  87692_TAA00000H4-DNV-2026.06.13_gl_z_c.pdf (C)
  • Construction files: STP 87692_stp_x_a.zip (A)
  • Document: Installation guide 87692_ina_4_14.pdf (14)
  • Document: Product data 87692_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 87692_03-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 87692_03-10.20_ce_z_b.pdf (B)
  • Information: MTBF Report 87692_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Uninteruptible Power Supply ----
---- Electronic circuit breaker ----
---- Current Supply ----
* plus VAT, plus shipping