MTS SINGLE-PHASE SAFETY TRANSFORMER
P:30VA IN:230VAC OUT:24VAC max. 26,3VAC
Art.No.: | 866190 |
Weight: | 2 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
30 VA
Isolation class T 40/B
Other voltages on request.
30 VA
Isolation class T 40/B
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage AC | 230 V |
Current input AC | 0,15 A |
Max. inrush current | 0,8 A |
Short-circuit current | 3,1 A |
Electrical data | Output
Output voltage AC | 24 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 30 VA |
Device protection | Electrical
Insulation test voltage input - output | 3,8 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, Long-hole mounting, (EN 60715) |
Mounting dimension a | 56 mm |
Mounting dimension b | 56 mm |
Mounting dimension c | 4,8 mm |
Height | 92 mm |
Width | 79 mm |
Depth | 93 mm |
Diameter bore | 4,8 mm |
Length bore | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 35 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 230 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 24 V DC |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-7.0 | 27031202 |
ECLASS-8.0 | 27031202 |
ECLASS-9.0 | 27031202 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879328807 |
Packaging unit | 1 |