Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MTS SINGLE-PHASE SAFETY TRANSFORMER

P:30VA IN:230VAC OUT:24VAC

Art.No.: 866172
Weight: 1.1 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
30 VA
Isolation class T 40/B
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage AC 230 V
Current input AC 0,17 A
Max. inrush current 0,95 A
Short-circuit current 1,35 A
Electrical data | Output
Output voltage AC 24 V
Output voltage adjustable no
Power rating AC max. 30 VA
Device protection | Electrical
Insulation test voltage input - output 3,8 kV
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type mounting rail
Mounting dimension a 56 mm
Mounting dimension b 56 mm
Mounting dimension c 4,8 mm
Height 92 mm
Width 79 mm
Depth 93 mm
Diameter bore 4,8 mm
Length bore 8,4 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-4, EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 230 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 24 V DC
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879310505
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping