Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MTL 1-PHASE SAFETY TRANSFORMER

P: 1000VA IN: 230/400VAC +/- 15VAC OUT: 2x24VAC

Art.No.: 86459
Weight: 14 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MTL series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50/60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input current at input voltage 1 AC 4,6 A
Input current at input voltage 2 AC 2,65 A
Inrush current at input voltage 1 74 A
Inrush current at input voltage 2 42 A
Short-circuit current at input voltage 1 134 A
Short-circuit current at input voltage 2 77 A
Electrical data | Output
Output voltage 1 × 24 / 1 × 48 / 2 × 24 V AC
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 134 mm
Mounting dimension b 122 mm
Mounting dimension c 3,5 mm
Height 156 mm
Width 150 mm
Depth 193 mm
Diameter bore 3,5 mm
Length bore 11,5 mm
Environmental characteristics | Climatic
Ambient temperature min. -20 °C
Ambient temperature max. 60 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 61558-2-6, EN 62041
EMC 2014/30/EU

ECLASS-6.0 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879078269
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 86459_p8_2_50.zip (50)
  • Construction files: STP 86459_stp_x_a.zip (A)
  • Document: Product data 86459_PD_X_18.zip (18)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping