MTL 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 320VA IN: 230/400VAC +/- 15VAC OUT: 2x115VAC
Art.No.: | 86476 |
Weight: | 7.08 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
The MTL series comprises single-phase control transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 1 AC min. | 195,5 V |
Input voltage 1 AC max. | 264,5 V |
Input voltage 2 AC | 400 V |
Input voltage 2 AC min. | 340 V |
Input voltage 2 AC max. | 460 V |
Input current at input voltage 1 AC | 1,55 A |
Input current at input voltage 2 AC | 0,9 A |
Inrush current at input voltage 1 | 12,6 A |
Inrush current at input voltage 2 | 7,3 A |
Short-circuit current at input voltage 1 | 32,9 A |
Short-circuit current at input voltage 2 | 19 A |
Electrical data | Output
Output voltage | 1 × 230 / 1 × 115 / 2 × 115 V AC |
---|---|
Output voltage AC 1 | 230 V |
Output voltage AC 2 | 115 V |
Output voltage adjustable | yes |
Power rating AC max. | 320 VA |
Diagnostics
Status indication LED | green |
---|
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-15, Schlüssellochaufhängung, (EN 60715) |
Mounting dimension a | 136 mm |
Mounting dimension b | 82 mm |
Mounting dimension c | 6,5 mm |
Height | 153 mm |
Width | 123 mm |
Depth | 160 mm |
Diameter bore | 6,5 mm |
Length bore | 11 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | + 15 V |
PIN 3 | - 15 V |
PIN 4 | 230 V |
PIN 5 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | PE |
PIN 2 | 1 |
PIN 3 | 2 |
PIN 4 | 3 |
PIN 5 | 4 |
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078177 |
Packaging unit | 1 |
Accessories
---- Device Marker ----