Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:100VA IN:200/208/220/240VAC OUT:2x115VAC

Art.No.: 866175
Weight: 2.1 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
100 VA
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 200, 208, 220, 240
Input voltage AC 200 V
Current input AC 0,59 A
Max. inrush current 5,8 A
Short-circuit current 8 A
Electrical data | Output
Output voltage 2 × 115 V AC
Output voltage AC 115 V
Output voltage adjustable no
Power rating AC max. 100 VA
Device protection | Electrical
Insulation test voltage input - output 3,9 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 65,3 mm
Mounting dimension b 64 mm
Mounting dimension c 4,8 mm
Height 88 mm
Width 85 mm
Depth 95 mm
Diameter bore 4,8 mm
Length bore 12 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 2 200 V
PIN 3 208 V
PIN 4 220 V
PIN 5 240 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 3 115 V
PIN 4 115 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879311625
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866175_E207805-XORU8_urc_z_a.pdf (A)
  • Approval: UL Registered US 866175_E207805-XORU2_ur_z_a.pdf (A)
  • Certificate: GL  866175_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: STP 866175_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866175_309-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866175_309-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping