Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:500VA IN:400VAC±5% OUT:110VAC

Art.No.: 866139
Weight: 8.02 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
500 VA
Isolation class T 40/B
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Current input AC 2,67 A
Max. inrush current 23 A
Short-circuit current 31 A
Electrical data | Output
Output voltage AC 1 110 V
Output voltage adjustable no
Power rating AC max. 500 VA
Device protection | Electrical
Insulation test voltage input - output 5,8 kV
Mechanical data | Mounting data
Mounting method screwed
Mounting dimension a 88 mm
Mounting dimension b 122 mm
Mounting dimension c 7 mm
Height 110 mm
Width 150 mm
Depth 144 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -20 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031202
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879073882
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866139_E182075-XPTQ8_E207805-XORU8_urc_z_c.pdf (C)
  • Approval: UL Registered US 866139_E182075-XPTQ2_E207805-XORU2_ur_z_c.pdf (C)
  • Document: Product data 866139_PD_X_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866139_277-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866139_277-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping