Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MIRO 6.2 115V-1U OUTPUT RELAY WITH LEAKAGE  6652032
Product may differ from image

MIRO 6.2 115V-1U OUTPUT RELAY WITH LEAKAGE

CURRENT SUPPRESSION

Art.No.: 6652032
Alternative product:   
Weight: 0.035 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 NO/NC contact
6 A
115 V AC/DC
Spring clamp terminals
This module includes a leakage current suppression (LCS) in order to ensure safe shutdown of the module when activated with semiconductors (e.g. Triacs).
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage AC 115 V
Input voltage AC min. 92 V
Input voltage AC max. 132 V
Input voltage DC 115 V
Input voltage DC min. 92 V
Input voltage DC max. 132 V
Input current 8 mA
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
Power rating AC max. 1500 VA
Power rating DC max. 120 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 6 A
Diagnostics
Status indication LED green
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Electrical lifetime 60000 Cycles
Device protection | Mechanical
Mechanical endurance 10000000 Cycles
Mechanical data
Drop-out time max. 5 ms
Response time max. 12 ms
Bounce time max. 3 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 12
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 11
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 1
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371601
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879879781
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 6652032_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 6652032_080128-0-000_C3211-87_csau_z_a.pdf (A)
  • Approval: UL Registered CA 6652032_E140415-NKCR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 6652032_E140415-NKCR2_ur_z_b.pdf (B)
  • Construction files: DXF 6652000_dxf_x_a.zip (A)
  • Construction files: P8 6652032_p8_2_10.zip (10)
  • Construction files: STP 6652000_stp_x_a.zip (A)
  • Document: Installation guide 6652032_ina_x_10.zip (10)
  • Document: Product data 6652032_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6652032_29-03.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6652032_07-12.20_ce_z_a.pdf (A)
  • Information: MTTF Report 6652032_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Label for Clamp ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping