Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Power Supply Emparro20-Advanced-3-phase

IN: 3x400 - 500VAC; OUT: 70 - 85V/13,3ADC

Art.No.: 9000-17337-2521110
Weight: 1.75 kg
Country of origin:  MY
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The Emparro20-Advanced series of three-phase DIN rail power supplies are extremely versatile and are suitable for a wide range of applications where reliable DC power is required. The high efficiency of these power supplies allows you to save on energy costs while reducing your carbon footprint. Thanks to the low heat dissipation, the service life of the power supplies is extended and the cooling requirements of your control cabinet are reduced. The switching power supply also offers a 5-second power boost, which allows the operation of capacitive and inductive loads. With a very low inrush current, the input circuit breaker is prevented from tripping. The push-in terminal technology ensures quick and easy installation of the power supply unit. The powerful overvoltage protection effectively protects the power supplies from short-term voltage spikes, which extends the service life of the power supplies and increases machine availability.
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 3
Number of devices series connection max. 20
Parallel connection yes
Series connection yes
Security level SELV/PELV
Electrical data | Input
Input voltage 1 AC 400 V
Input voltage 2 AC 500 V
Input voltage AC min. 350 V
Input voltage AC max. 575 V
Input current at input voltage 1 AC 1,6 A
Input current at input voltage 2 AC 1,3 A
Phase number input 3
Efficiency 96,3 % @ 400 V AC, 96,2 % @ 500 V AC
Electrical data | Output
Duration Power Boost max. 5 s
Output rating 960 W
Output voltage DC 72 V
Output voltage DC min. 70 V
Output voltage DC max. 85 V
Output current 21,3 A
Output current min. 17,1 A
Output current max. 21,3 A
Mains failure bridging time 20 ms
Power Boost 150 %
Ripple (s-s) max. 25 mV
Spikes (s-s) max. 40 mV
Diagnostics
Alarm contact yes
Installation | Connection
Connection Push-In spring clamp terminals
Device protection | Electrical
Installation height max. ASL 3000 m
Degree of protection (EN IEC 60529) IP20
Protection class (EN IEC 61140) I
Overload protection output yes
Pollution Degree 2
Short-circuit protection output yes
Overtemperature protection output yes
Device protection | Mechanical
Cooling type Natural convection
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Conformal coated PCB no
Material housing Aluminium
Mechanical data | Mounting data
Net weight 1750 g
Mounting method geschnappt
Suitable for mounting type Tragschiene TH35-7.5/TH35-15
mounting position horizontal, vertical
Height 129 mm
Width 100 mm
Depth 171,9 mm
Environmental characteristics | Climatic
Ambient temperature min. -25 °C
Ambient temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity max. (operation) 95 % no condensation
Environmental product conformity
REACH (EC) No 1907/2006
REACH-SVHC compliant
RoHS 2011/65/EU
China RoHS compliant | EPUP 25
WEEE compliant
Halogen-free-Material JEDEC JS709A
Pb-free-Material JESD97
Conformity
CE 2014/30/EU
Approvals
UL E200364
SEMI F47 compliant

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4065909055298
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 9000-17337-2521110_E200364_NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-17337-2521110_E200364_NMTR_ul_z_a.pdf (A)
  • Construction files: DXF 9000-17337-2521110_dxf_x_a.dxf (A)
  • Construction files: P8 9000-17337-2521110_p8_2_10.zip (10)
  • Construction files: STP 9000-17337-2521110_stp_x_a.zip (A)
  • Document: Installation guide 9000-17332-1621110_ina_10_10.pdf (10)
  • Document: Product data 9000-17337-2521110_pd_en_11.pdf (11)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-17337-2521110_15-03-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-17337-2521110_15-03-23_ce_z_a.pdf (A)

---- Mount for Cylindrical Fuse ----
* plus VAT, plus shipping