SIEMENS CONTACTOR SUPPRESSOR
RC, 110VAC/DC
Art.No.: | 2000-68400-7300000 |
Weight: | 0.005 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
110 V AC/DC
RC
For other configurations and voltages, please inquire.
RC
For other configurations and voltages, please inquire.
Technical Data
Compatibility | Compatible with
Appropriate contactors | 3 RT 20.25/26/27/28 |
---|
Electrical data
Damping factor | 1.5× UN |
---|
Electrical data | Input
Input voltage AC min. | 48 V |
---|---|
Input voltage AC max. | 150 V |
Input voltage DC min. | 48 V |
Input voltage DC max. | 150 V |
Installation | Connection
Connection information | Plug contact |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 18,5 mm |
---|---|
Width | 30,2 mm |
Depth | 11,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879010771 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----