Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
EXACT8, 4XM8, 3 POLE MOULDED CABLE  8000-84010-3341500
Product may differ from image

Last seen products

EXACT8, 4XM8, 3 POLE MOULDED CABLE

15.0m PUR 4*0,34+2*0,75 exit norm..

Art.No.: 8000-84010-3341500
Weight: 1.272 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

4-way, 3-pole
15.0 m
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 2 A
Total current max. 8 A
Industrial communication
Number of signals per port 1
Installation | Connection
Mounting set M8 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 334
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 6 wires around Filler twisted
Banding Fleece
Filler yes
wire arrangement brown, blue, gray, yellow, green, white
Mechanical data | Cable
Cable weigth 78,1 g/m
Material jacket PUR
Shore hardness jacket 89 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free
Outer-diameter (jacket) 7,6 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE-E
Amount wires 4
Outer diameter insulation 1,5 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 55 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Traversing distance (C-track) 5 m @ 25 °C | horizontal
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Material wire insulation (Data) TPE-E
Outer diameter wire insulation (Data) 1,8 mm
Tolerance outer diameter wire insulation (data) ± 5 %
Shore hardness wire insulation (Data) 55 Shore D
Ingredient freeness wire insulation (Data) lead-free, cadmium-free, CFC-free, halogen-free
Amount wires (Data) 2
Amount strands wire (Data) 42
Diameter of single wires (Data) 0,15 mm
Conductor crosssection wire (Data) 0,75 mm²
Material conductor wire (Data) Stranded copper wire, bare
Wire conductor type (Data) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,2 A
Current load capacity min. Wire (Data) 8,4 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
Electrical resistance coating wire (Data) 26 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) 7,5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio. @ 25 °C

Connection type 1
Family construction form free cable end
No. of poles 6
Connection type 2
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 +
PIN 3 -
PIN 4 S

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879056557
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-84010-3341500_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-84010-3341500_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 8000-84010-3340050_dxf_x_a.zip (A)
  • Construction files: P8 8000-84010-3341500_p8_2_10.zip (10)
  • Construction files: STP 8000-84010-3340300_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-84010-334xxxx_03-08.22_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 8000-84010-334xxxx_03-08.22_ce_z_b.pdf (B)
* plus VAT, plus shipping