Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

DESINA HYBRIDFIELDBUS

PUR 2x0.34 + 4x1,5 violet 15m

Art.No.: 7000-33011-9641500
Weight: 2.347 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


DESINA® ECOFAST®
Male straight – female straight
6-pole, CU
shielded
Further cable lengths on request.
Han-Brid ® a registered trademark of HARTING KGaA.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 15 m
Side 1
Mounting method inserted
Material PC
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC max. 24 V
Operating voltage DC max. 24 V
Current operating per contact max. 10 A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Material screw connection PC
Mechanical data | Mounting data
Looking techniques Clip locking
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 964
Jacket Color violet
Structure | Cable
wire arrangement (black 1, black 2, black 3, black 4), (red, green)
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 10 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Material wire insulation PVC
Amount wires 4
Conductor crosssection (wire) 1,5 mm²
Material wire insulation (Data) PVC
Amount wires (Data) 2
Conductor crosssection wire (Data) 0,34 mm²
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 70 °C
Operating temperature min. (dynamic) -40 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (dynamic) 8 x Outer diameter

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879186773
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Screwdriver ----
* plus VAT, plus shipping