Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
DEMAGNETIZER WITH ALARM CONTACT  446142
Product may differ from image

DEMAGNETIZER WITH ALARM CONTACT

Input: 24VDC Output: 24VDC / 1,5A

Art.No.: 446142
Alternative product:   
Weight: 0.093 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC
OUTPUT: 24 V DC
max. 1.5 A (short-circuit protected)
Screw terminals
potential free 30 V AC/DC, 100 mA
If the previous model 446140 is replaced by 446142, the Reset-Input must be conneted to +24 V DC
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Operating current max. 40 mA
Electrical data | Input
Resistance input min. 10 kΩ
Demagnetization analog input 0 ... 10 V (44 ... 55 %) PWM
Demagnetization digital input safe OFF: max. 1 V, safe ON: min. 5 V (LED yellow)
Magnetization analog input 0.8 ... 8.8 V (0 ... 100 %) PWM
Magnetization digital input safe OFF: max. 1 V, safe ON: min. 5 V (LED green)
Electrical data | Output
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 1,5 A
PWM frequency 800 Hz
Diagnostics
Alarm contact triggers @ 30 V AC/DC max. 0.1 A
Alarm contact potential free yes
Status indication LED green
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Invers-polarity protection yes
Short-circuit protected yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 X2
Connection type 2 X2
Connection type 3 X3
Connection type 4 X4
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 3
PIN 1 Reset
PIN 2 13
PIN 3 14
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 3
PIN 1 AIM
PIN 2 AID
PIN 3 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 Out 2
PIN 2 Out 2
PIN 3 Out 1
PIN 4 Out 1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 DIM
PIN 2 DID
PIN 3 0 V
PIN 4 24 V DC

ECLASS-6.0 27210990
ECLASS-6.1 27379090
ECLASS-7.0 27379090
ECLASS-8.0 27379090
ECLASS-9.0 27379090
ECLASS-10.1 27379090
ECLASS-11.1 27379090
ECLASS-12.0 27379090
ETIM-5.0 EC001504
customs tariff number 85437090
GTIN 4048879308496
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 446142_dxf_x_a.zip (A)
  • Construction files: P8 446142_p8_2_20.zip (20)
  • Construction files: STP 51410_stp_x_a.zip (A)
  • Construction files: STP 446142_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 446142_1877-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 446142_1877-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 446142_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping