Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Cube67 I/O Cable-Module, I/O Extension Module  56662
Product may differ from image

Last seen products

Cube67 I/O Cable-Module, I/O Extension Module

DIO16, Open-End, 0,5m

Art.No.: 56662
Weight: 0.22 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DIO16 - 0.5 A (E) 0.5 m (open cable)
With open ended wires
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 30 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Current carrying capacity max. 0,5 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Industrial communication
Parameterization I/O channels Diagnoseeingang, Input, Output
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 Data
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form free cable end
Color contact carrier gray
No. of poles 20
PIN 1 In / Out 1
PIN 2 In / Out 2
PIN 3 In / Out 3
PIN 4 In / Out 4
PIN 5 In / Out 5
PIN 6 In / Out 6
PIN 7 In / Out 7
PIN 8 In / Out 8
PIN 9 In / Out 9
PIN 10 In / Out 10
PIN 11 In / Out 11
PIN 12 In / Out 12
PIN 13 In / Out 13
PIN 14 In / Out 14
PIN 15 In / Out 15
PIN 16 In / Out 16
PIN 17 0 V
PIN 18 0 V
PIN 19 0 V
PIN 20 24 V DC Sens

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85444290
GTIN 4048879048330
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56662_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56662_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56651_dxf_x_a.zip (A)
  • Construction files: P8 56662_p8_2_50.zip (50)
  • Construction files: STP 56651_stp_x_a.zip (A)
  • Document: Installation guide 56661_ina_6_30.pdf (30)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56662_980-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56662_980-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56662_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Terminating Resistor ----
---- Sensor-Actuator Adapter ----
---- Mounting Rail Adapter ----
---- Device Marker ----
---- Screw Plug ----
---- Grounding Material ----
* plus VAT, plus shipping