Valve plug MDCY06-4s / 2x M12 female 0° Xtreme
PUR 3x0.5 gy UL/CSA+drag chain 0.5m
Art.No.: | 7972-77561-4280050 |
Weight: | 0.078 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Xtreme - Outdoor
Y connector
Male straight – female straight
6...230 V AC/DC
without components
Compatible with:
Amphenol AT06-2S or Deutsch DT06-2S
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 0,5 m |
---|
Side 1
Mounting method | inserted, screwed |
---|---|
Coating contact | nickel plated |
Family construction form | MDC |
suitable for corrugated tube (internal Ø) | 10 mm |
Material contact | Copper alloy |
No. of poles | 4 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | nickel plated |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 3 |
Side 3
Family construction form | M12 |
---|---|
Coding | A |
Material contact | Copper alloy |
No. of poles | 3 |
Electrical data | Supply
Operating voltage AC min. | 6 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 6 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Family construction form | Amphenol AT06-4S |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP68, IP66K |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 2,5 kV |
Material group (IEC 60664-1) | I |
Additional suppressor | without components |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Locking material | Stainless steel 1.4305 (V2A) |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Looking techniques | Snap-in connector |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
General data | Cable
Cable identification | 428 |
---|---|
Cable Type | 3 |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 3 wires twisted |
wire arrangement | brown, black, blue |
Mechanical data | Cable
Cable weigth | 47,3 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 4,6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 3 |
Outer diameter insulation | 1,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 28 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 9 A |
Electrical resistance line constant wire | 39 Ω/km @ 20 °C |
Nominal voltage power AC max. | 300 V |
Power frequency withstand voltage power (wire - jacket) | 2,5 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of torsion cycles | 2 Mio. |
Torsion speed | 35 cycles/min |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4065909037508 |
Packaging unit | 1 |