Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MQ15 male 0° with cable 600V AC type 3  7000-P8101-P730300
Product may differ from image

Last seen products

MQ15 male 0° with cable 600V AC type 3

PVC 6x1.5 bk UL/CSA 3m

Art.No.: 7000-P8101-P730300
Weight: 0.528 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight
MQ15, 6-pole
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate
Certificate
Certificate

Cable length 3 m
Side 1
Mounting method inserted, locked
Coating contact silver-plated
Family construction form MQ15
suitable for corrugated tube (internal Ø) 18 mm
Material contact Copper alloy
No. of poles 6
Degree of protection (EN IEC 60529) IP65, IP67
Side 2
Stripping length (jacket) 100 mm
Electrical data | Supply
Operating voltage AC per power contact max. 600 V
Operating voltage AC per signal contact max. 63 V
Operating voltage DC per signal contact max. 63 V
Operating current per power contact max. 13 A
Operating current per signal contact max. 10 A
Diagnostics
Status indication LED no
Installation | Connection
Stripping length (jacket) 100 mm
Installation | Pin assignment
Coding Type 3
Configuration fully used
Device protection | Electrical
Additional condition protection degree inserted, locked
Pollution Degree 3
Rated surge voltage power contacts 6 kV
Rated surge voltage signal contacts 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Material housing PUR
Material contact carrier PA
Mechanical data | Mounting data
Looking techniques bayonet-locking
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Conformity
Product standard IEC 61076-2-116

General data | Cable
STOOW style jacket Power
Cable identification P73
Cable Type 1
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 6 wires around Core filler twisted
Filler yes
wire arrangement black 5, black 4, black 3, black 2, black 1, green-yellow
Mechanical data | Cable
Cable weigth 161,7 g/m
Material jacket PVC
Shore hardness jacket 90 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free
Outer-diameter (jacket) 9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 6
Outer diameter insulation 2,35 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 60 ± 5 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 84
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 1,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 1000 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 12,6 A
Electrical resistance line constant wire 13,3 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 10 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 10 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060327
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879904995
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8101-P64_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-P8101-P73xxxx_01-06-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-P8101-P73xxxx_01-06.23_ce_z_a.pdf (A)
* plus VAT, plus shipping