Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M23 female 0° 17-pole with cable  7000-SS501-8114500
Product may differ from image

Last seen products

M23 female 0° 17-pole with cable

PUR 0.5+0.22+0.14 shielded gn UL/CSA+drag ch. 45m

Art.No.: 7000-SS501-8114500
Weight: 6.138 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Signal cable for SINAMICS S120 and motors with connection M23
Female straight
M23, 17-pole
with cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 45 m
Side 1
Tightening torque 2 Nm
Family construction form M23
Thread M23 x 1
Width across flats SW27
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating locking nickel plated
Material housing PUR
Locking material Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Cable
wire arrangement brown, black, blue, white
General data | Cable
Cable identification 811
Function cable Hybrid
Jacket Color black
Structure | Cable
Stranding cable total 6 Stranded joints around Filler twisted
Amount stranding 2
Stranding 4 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 2 wires twisted
Amount stranding (type 3) 3
Stranding (type 3) 2 wires with Filler twisted
Cable shielding (type) copper braiding, bare
Banding Foil
Filler yes
wire arrangement brown, black, blue, white
Mechanical data | Cable
Material jacket PUR
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 9,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 10
Outer diameter insulation 0,85 mm
Shore hardness wire insulation 65 ± 5 Shore D
Amount strands (wire) 7
Diameter of single wires 0,16 mm
Conductor crosssection (wire) 0,14 mm²
Material conductor wire Stranded copper wire, bare
Outer diameter wire insulation (Data) 2 mm
Amount wires (Data) 4
Amount strands wire (Data) 7
Diameter of single wires (Data) 0,127 mm
Conductor crosssection wire (Data) 0,22 mm²
Material conductor wire (Data) copper stranded wire, tinned
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Electrical resistance line constant wire 148,9 Ω/km @ 20 °C
Electrical resistance coating wire (Data) 93,3 Ω/km @ 20 °C
Temperature range | Cable
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 6 x Outer diameter
No. of bending cycles (C-track) 2 Mio.

ECLASS-6.0 27279218
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC000830
customs tariff number 85444290
GTIN 4048879712552
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-SS501_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping