Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
ISOBUS male with cable  7000-70501-H020300
Product may differ from image

ISOBUS male with cable

PUR 2x10+2x2,5+1x4x0,5 bk 3m

Art.No.: 7000-70501-H020300
Weight: 1.566 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight
24 V DC
ISOBUS
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
max. 3 A (0.5 mm²); max. 12 A (2.5 mm²); max. 38 A (10 mm²)

Cable length 3 m
Side 1
Coating contact nickel plated
Material contact Brass
Degree of protection (EN IEC 60529) IP67, IP69K
Electrical data | Supply
Operating voltage DC 24 V
Installation | Connection
Mating cycles min. 100
Device protection | Electrical
Additional condition protection degree inserted
Pollution Degree 3
Mechanical data | Material data
Material gasket Silicon
Material housing PA
Material contact carrier PA
Material overmolding PUR
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 964
Jacket Color violet
Structure | Cable
wire arrangement (black 1, black 2, black 3, black 4), (red, green)
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 10 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Material wire insulation PVC
Amount wires 4
Conductor crosssection (wire) 0,5 mm²
Material wire insulation (Data) PVC
Amount wires (Data) 2
Conductor crosssection wire (Data) 2,5 mm²
Electrical data | Cable
Power frequency withstand voltage (wire - jacket) 2,5 kV
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 70 °C
Operating temperature min. (dynamic) -40 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 8 x Outer diameter

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879808071
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping