Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

SVS VALVE PLUG FORM B 10 MM FIELD-WIREABLE

230V LED+VDR M16x1.5

Art.No.: 7000-29681-0000000
Weight: 0.03 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form B (10 mm)
230 V AC/DC ±10%
LED and VDR
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Degree of protection (EN IEC 60529) IP65
Electrical data
Capacity CX 15 ms
Holding power max. 100 W
Electrical data | Supply
Operating voltage AC 230 V
Operating voltage AC min. 207 V
Operating voltage AC max. 253 V
Operating voltage DC 230 V
Operating voltage DC min. 207 V
Operating voltage DC max. 253 V
Cut-off peak voltage max. 450 V
Current operating per contact max. 1 A
Current consumption max. 12 mA
Diagnostics
Status indication LED yellow
Installation
Connection cross section max. 1,5 mm²
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M16 x 1.5
Device protection | Electrical
Additional condition protection degree inserted, locked, with screw connection
Mechanical data | Mounting data
fastening screw M3
Clamping range min. 5 mm
Clamping range max. 10 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187275
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
* plus VAT, plus shipping