Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M8 male 0° A-cod. / MSUD valve plug CI-9.4mm small  7000-88415-6230200
Product may differ from image

Last seen products

M8 male 0° A-cod. / MSUD valve plug CI-9.4mm small

PUR 3x0.34 bk UL/CSA 2m

Art.No.: 7000-88415-6230200
Alternative product:   
Weight: 0.094 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


⚠ NOTICE ⚠
PRODUCT IS DISCONTINUED. PLEASE HAVE A LOOK AT THE ALTERNATIVE PRODUCTS.

MSUD
Form CI (9.4 mm) – M12, male straight
24 V AC ±20% / DC ±25%
2-pole used
LED and suppression
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 2 m
Side 1
Tightening torque 0,4 Nm
Family construction form M8
Thread M3
Material PUR
Width across flats SW9
Side 2
Tightening torque 0,4 Nm
Thread M8 x 1
Material PBT
Electrical data
Capacity CX 20 ms
Electrical data | Supply
Operating voltage AC 24 V
Operating voltage AC min. 19,2 V
Operating voltage AC max. 28,8 V
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Cut-off peak voltage max. 55 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED yellow
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68, IP66K
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Additional suppressor Diode, Z-Diode
Mechanical data | Material data
Coating locking Nickeled
Color housing black
Material housing Plastic
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality

Cable
Cable identification 623
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 20549/1731), CSA; CE conform
Cable weight [g/m] 35,97 g
Material wire Cu wire, bare
Resistor (core) max. 57 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 42× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.34 mm²
AWG similar to AWG 22
Material wire isolation PVC
Material property wire insulation CFC-, cadmium-, silicone- and lead-free
Shore hardness wire isolation 43 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires black similar to RAL 9005
Stranding combination 3 wires twisted
Shield no
Material jacket PUR/PVC
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness jacket 80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
Outer-Ø (jacket) 4.3 mm ±5%
Color jacket black
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bending radius (fixed) 10× outer Ø
Bending radius (dynamic) 15× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060312
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879377676
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-88415_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Torque Wrench ----
---- Marking Accessories ----
* plus VAT, plus shipping