Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MQ15 male recept. front 600V AC type 3  7000-P8181-P950100
Product may differ from image

Last seen products

MQ15 male recept. front 600V AC type 3

PE-X-wires 6x1.5 UL 1m

Art.No.: 7000-P8181-P950100
Weight: 0.177 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Flange male
MQ15, 6-pole
bayonet connector/bayonet lock
with multi-strand wire
Front mounting
Fastening nut included in the delivery
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate

Cable length 1 m
Side 1
Mounting method inserted, locked
Coating contact silver-plated
Family construction form MQ15
Coding Type 3
Material contact Copper alloy
No. of poles 6
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC per power contact max. 600 V
Operating voltage AC per signal contact max. 63 V
Operating voltage DC per signal contact max. 63 V
Operating current per power contact max. 13 A
Operating current per signal contact max. 10 A
Diagnostics
Status indication LED no
Installation | Pin assignment
Configuration fully used
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, locked
Pollution Degree 3
Rated surge voltage 1,5 kV
Rated surge voltage power contacts 6 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Material housing PA
Material contact carrier PA
Mechanical data | Mounting data
Looking techniques bayonet-locking
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard IEC 61076-2-116

General data | Cable
Cable identification P95
Structure | Cable
wire arrangement black 1, black 2, black 3, blue A, blue B, green-yellow
Mechanical data | Cable
Material wire insulation PE-X
Amount wires 6
Outer diameter insulation 2,35 mm
Outer diameter tolerance core insulation ± 5 %
Conductor crosssection (wire) 1,5 mm²
Material conductor wire copper stranded wire, tinned
Conductor type (wire) Strand class 5
Electrical data | Cable
Nominal voltage AC max. 600 V
AC withstand voltage (wire - wire) 6 kV
Power frequency withstand voltage (wire - jacket) 6 kV
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 105 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 105 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4065909092521
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8181-P95_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping