M12 fem. recept. D-cod. rear/RJ45 male 0° shielded
TPE 22AWG SF/UTP CAT5e gn UL/CSA. ITC/PLTC 2m
Art.No.: | 7700-44851-S7V0200 |
Weight: | 0.149 kg |
Country of origin: | DE |
Contact Us for Availability
Description
USA
USA
Further cable lengths on request.
Further cable lengths on request.
Ethernet CAT5
Ethernet CAT5
Flange female straight – male straight
Flange female straight – male straight
M12 – RJ45, 4-pole
M12 – RJ45, 4-pole
D-coded
D-coded
shielded
shielded
Rear mounting
Rear mounting
Protection cap
Protection cap
Cable is approved for 600 V
Cable is approved for 600 V
Technical Data
Cable length | 2 m |
---|---|
Cable length | 2 m |
Side 1
Mounting method | inserted, screwed |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Family construction form | M12 |
Coding | D |
Coding | D |
No. of poles | 4 |
No. of poles | 4 |
Degree of protection (EN IEC 60529) | IP67 |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Mounting method | pluggable |
---|---|
Mounting method | pluggable |
Family construction form | RJ45 |
Family construction form | RJ45 |
No. of poles | 4 |
No. of poles | 4 |
Degree of protection (EN IEC 60529) | IP20 |
Degree of protection (EN IEC 60529) | IP20 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 1,5 A |
Current operating per contact max. | 1,5 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
Data transmission rate max. | 100 MBit/s |
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|---|
duplex | Full duplex |
Installation | Connection
Width across flats | SW19 |
---|---|
Width across flats | SW19 |
Device protection | Electrical
Protection NEMA | 3, 4, 6P |
---|---|
Protection NEMA | 3, 4, 6P |
Pollution Degree | 3 |
Pollution Degree | 3 |
Rated surge voltage | 1 kV |
Rated surge voltage | 1 kV |
Material group (IEC 60664-1) | I |
Material group (IEC 60664-1) | I |
Mechanical data
Contour for corrugated hose | without |
---|---|
Contour for corrugated hose | without |
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Coating locking | nickel plated |
Locking material | Brass |
Locking material | Brass |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature min. | -25 °C |
Operating temperature max. | 85 °C |
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | S7V |
---|---|
Cable identification | S7V |
Jacket Color | green |
Jacket Color | green |
Type of Certificate | cURus |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 2 |
---|---|
Amount stranding | 2 |
Stranding | 2 wires twisted |
Stranding | 2 wires twisted |
Amount stranding (type 2) | 1 |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 2 Stranded joints twisted |
Stranding (type 2) | 2 Stranded joints twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 75 % |
Cable shielding (coverage) | 75 % |
Banding | Foil |
Banding | Foil |
wire arrangement | (white, blue), (orange, yellow) |
wire arrangement | (white, blue), (orange, yellow) |
Mechanical data | Cable
Cable weigth | 74,8 g/m |
---|---|
Cable weigth | 74,8 g/m |
Material jacket | TPE |
Material jacket | TPE |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 7,87 mm |
Outer-diameter (jacket) | 7,87 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | HDPE |
Material wire insulation | HDPE |
Amount wires | 4 |
Amount wires | 4 |
Outer diameter insulation | 1,47 mm |
Outer diameter insulation | 1,47 mm |
Outer diameter tolerance core insulation | ± 5 % |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Amount strands (wire) | 19 |
Amount strands (wire) | 19 |
Diameter of single wires | 22 AWG |
Diameter of single wires | 22 AWG |
Conductor crosssection (wire) | 22 AWG |
Conductor crosssection (wire) | 22 AWG |
Material conductor wire | copper stranded wire, tinned |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 600 V |
---|---|
Nominal voltage AC max. | 600 V |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Min. operating temperature (static) | -40 °C |
Max. operating temperature (fixed) | 80 °C |
Max. operating temperature (fixed) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
UV resistance | DIN EN ISO 4892-2 A |
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
chemical resistance | Good, application-related testing |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 8 x Outer diameter |
---|---|
Bending radius (fixed) | 8 x Outer diameter |
Travel speed (C-track) | 35 Mio. @ 25 °C |
Travel speed (C-track) | 35 Mio. @ 25 °C |
No. of torsion cycles | 5 Mio. 25 °C |
No. of torsion cycles | 5 Mio. 25 °C |
Torsion stress | ± 180 °/m |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.0 | 27279220 |
ECLASS-6.1 | 27279220 |
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-12.0 | 27440103 |
ECLASS-12.0 | 27440103 |
ETIM-5.0 | EC002599 |
ETIM-5.0 | EC002599 |
customs tariff number | 85444290 |
GTIN | 4048879683081 |
Packaging unit | 1 |