Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M12 male 0° / M12 female 0° A-cod.  7700-40041-1610360
Product may differ from image

Last seen products

M12 male 0° / M12 female 0° A-cod.

TPE 5x18AWG ye UL/CSA. ITC/PLTC 3.6m

Art.No.: 7700-40041-1610360
Weight: 0.396 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight – female straight
Cable is approved for 600 V
M12 – M12, 5-pole
USA
Cable is approved for 600 V
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate
Certificate
Certificate

Cable length 3,6 m
Side 1
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 5
Width across flats SW13
Degree of protection (EN IEC 60529) IP65, IP66K, IP67
Side 2
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 5
Width across flats SW13
Electrical data | Supply
Operating voltage AC max. 125 V
Operating voltage DC max. 125 V
Operating voltage AC (UL-listed) 30 V
Operating voltage DC (UL-listed) 30 V
Current operating per contact max. 4 A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)

General data | Cable
Cable identification 161
Jacket Color yellow
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 5 wires around Core filler twisted
Filler yes
wire arrangement brown, black, blue, white, green-yellow
Mechanical data | Cable
Cable weigth 103,4 g/m
Material jacket TPE
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 7,75 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 5
Outer diameter insulation 1,93 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free
Amount strands (wire) 19
Diameter of single wires 18 AWG
Conductor crosssection (wire) 18 AWG
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Nominal voltage AC max. 600 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 9 A
Electrical resistance line constant wire 22,5 Ω/km
AC withstand voltage (wire - wire) 4 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 4 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 105 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 10 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter
Travel speed (C-track) 10 Mio.
No. of torsion cycles 3 Mio.
Torsion stress ± 180 °/m

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4065909072073
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-40041-1610200_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-40041-1610200_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7700-40041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping