MQ15 male 0°/MQ15 fem. 0° shielded 600V AC type 3
PUR 4x1.5 or UL/CSA+drag ch. 15m
Art.No.: | 7000-P8041-P121500 |
Weight: | 2.985 kg |
Country of origin: | DE |
Available
Description
Male straight – female straight
MQ15, 4-pole
shielded
without cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 15 m |
---|
Side 1
Mounting method | inserted, screwed |
---|---|
Coating contact | silver-plated |
Family construction form | MQ15 |
Material contact | Copper alloy |
No. of poles | 4 |
Side 2
Mounting method | inserted, screwed |
---|---|
Coating contact | silver-plated |
Family construction form | MQ15 |
Material contact | Copper alloy |
No. of poles | 4 |
Electrical data | Supply
Operating voltage AC max. | 600 V |
---|---|
Current operating per contact max. | 13 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Mating cycles min. | 500 |
---|
Installation | Pin assignment
Configuration | fully used |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 4 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Combustibility class housing (UL94) | HB |
---|---|
Material housing | Plastic |
Material contact carrier | PA |
Mechanical data | Mounting data
Looking techniques | bayonet-locking |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | P12 |
---|---|
Jacket Color | orange |
Structure | Cable
Cable shielding (type) | copper braiding, bare |
---|---|
Cable shielding (coverage) | 80 % |
wire arrangement | black 1, black 2, black 3, green-yellow |
Mechanical data | Cable
Cable weigth | 128,7 g/m |
---|---|
Outer-diameter (jacket) | 8 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | TPE |
Amount wires | 4 |
Conductor crosssection (wire) | 1,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Electrical data | Cable
Nominal voltage AC max. | 1000 V |
---|---|
AC withstand voltage (wire - wire) | 4 kV |
Power frequency withstand voltage (wire - jacket) | 4 kV |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 10 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 5 Mio. |
Torsion stress | ± 15 °/m |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060327 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060327 |
ETIM-5.0 | EC001576 |
customs tariff number | 85444290 |
GTIN | 4048879709989 |
Packaging unit | 1 |