Product may differ from image
Cable drum Ø 355mm
PVC 12x0.14 bk 100m
Art.No.: | 7000-C0101-7020000 |
Weight: | 6.202 kg |
Country of origin: | DE |
Produced for you with priority
Description
Cable drum (100 m)
PVC
12× 0.14 mm², black
PVC
12× 0.14 mm², black
Cable data
General data | Cable
Cable identification | 493 |
---|---|
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 6 wires twisted |
Cable shielding (type) | copper braiding, bare |
Filler | yes |
wire arrangement | white, brown, green, yellow, gray, pink, blue, red |
Mechanical data | Cable
Cable weigth | 37,4 g/m |
---|---|
Material jacket | PUR |
Outer-diameter (jacket) | 5,2 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Amount wires | 6 |
Outer diameter insulation | 1,05 mm |
Outer diameter tolerance core insulation | ± 5 % |
Amount strands (wire) | 18 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,14 mm² |
Material conductor wire | Stranded copper wire, bare |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 10 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 4 Mio. |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879511414 |
Packaging unit | 1 |