Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CUBE67 I/O EXTENSION MODULE  56663
Product may differ from image

Last seen products

CUBE67 I/O EXTENSION MODULE

8 multifunction channels

Art.No.: 56663
Weight: 0.22 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DIO8 - 0.5 A (E) M16
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 30 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Current carrying capacity max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Industrial communication
Parameterization I/O channels Diagnoseeingang, Input, Output
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus Out
Connection type 2 noname
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M16
Gender male
Coding A
No. of poles 12
PIN A 24 V DC
PIN E I / O 6
PIN G I / O 4
PIN J I / O 1
PIN L 0 V
PIN M 24 V DC
PIN O I / O 7
PIN P I / O 0
PIN R I / O 5
PIN S I / O 3
PIN T I / O 2
PIN U 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879048323
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56663_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56663_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56663_dxf_x_a.zip (A)
  • Construction files: P8 56663_p8_2_50.zip (50)
  • Construction files: STP 56663_stp_x_a.zip (A)
  • Document: Installation guide 56663_ina_6_25.pdf (25)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56663_981-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56663_981-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56663_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Mounting Rail Adapter ----
---- Device Marker ----
---- Screw Plug ----
---- Terminating Resistor ----
---- Grounding Material ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping