Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CUBE67 I/O COMPACT MODULE  56720
Product may differ from image

CUBE67 I/O COMPACT MODULE

4 analog outputs (I)

Art.No.: 56720
Alternative product:   
Weight: 0.14 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module
AO4 - (C) 4× M12 (I)
Current
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
24 V DC (EN 61131-2), via system connection (max. 4 A)
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Actuator current UA per output max. 1,6 A
Overload resistant yes
Short-circuit protected yes
Working resistance max. 500 Ω
Conversion time analog output per channel 1 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-3
Connection type 2 Bus In
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (UA)
PIN 3 0 V
PIN 4 AO
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85389099
GTIN 4048879048231
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56720_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56720_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56610_dxf_x_a.zip (A)
  • Construction files: P8 56720_p8_2_50.zip (50)
  • Construction files: STP 56720_stp_x_a.zip (A)
  • Construction files: STP 56610_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56720_988-06.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56720_988-06.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56720_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Device Marker ----
---- Grounding Material ----
---- Screw Plug ----
---- Mounting Rail Adapter ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping