Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CUBE67 ACCESSORIES  56947
Product may differ from image

Last seen products

CUBE67 ACCESSORIES

System interface connector

Art.No.: 56947
Weight: 0.15 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12
Male straight
Internal system connection

Electrical data | Supply
Operating voltage DC 24 V
Operating current max. 4 A
Installation | Connection
Connection information Han-Brid®, 6-polig
Family construction form M12
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 6
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Mounting data
Height 74 mm
Width 33,5 mm
Depth 28,5 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C

ECLASS-6.0 27242692
ECLASS-6.1 27242692
ECLASS-7.0 27242692
ECLASS-8.0 27242692
ECLASS-9.0 27242692
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC001583
customs tariff number 85366990
GTIN 4048879047906
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 56947_dxf_x_a.zip (A)
  • Construction files: P8 56947_p8_2_50.zip (50)
  • Construction files: STP 56947_stp_x_a.zip (A)
  • Document: Installation guide 56947_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping