Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CUBE20 SYSTEM INTERFACE TO CUBE67  564501
Product may differ from image

Last seen products

CUBE20 SYSTEM INTERFACE TO CUBE67

8 multifunction channels,Power M12 CUBE67

Art.No.: 564501
Weight: 0.15 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

System connection
M12 Power
DIO8 - (BN) Cube67/20
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 100 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP (EN 61131-2)
Input filter time 1 ms
Current carrying capacity max. 0,7 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Lamp load 10 W
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel (only outputs)
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation | Pin assignment
Terminal row X2 Input/Output
Terminal row X3 Input/Output
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation input/output yes
Mechanical data
Number extension modules max. 3
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Cube67 In
Connection type 2 X0
Connection type 3 X1
Connection type 4 X2
Connection type 5 X2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 UA
PIN 2 UA
PIN 3 UI
PIN 4 UI
PIN 5 0 V
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 FE
PIN 2 FE
PIN 3 0 V
PIN 4 0 V
PIN 5 0 V
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DI 0
PIN 2 DI 1
PIN 3 DI 2
PIN 4 DI 3
PIN 5 US
PIN 6 US
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DO 0
PIN 2 DO 1
PIN 3 DO 2
PIN 4 DO 3
PIN 5 0 V
PIN 6 0 V

ECLASS-6.0 27061801
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85176200
GTIN 4048879045582
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 564501_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 564501_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: P8 564501_p8_2_50.zip (50)
  • Document: Installation guide 564501_ina_6_11.pdf (11)
  • Document: User manual 56035_hdb_x_16.zip (16)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 564501_1040-04.16_uk_z_a.pdf (A)
  • Information: Diverses Cube20_Beschriftung.xls (A)
  • Information: EU declaration of conformity 564501_1040-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 564501_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Device driver Cube20_Beschriftung.xls (10)
* plus VAT, plus shipping