Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

CUBE20 BUS NODE PROFIBUS-DP

8 digital inputs

Art.No.: 56001
Weight: 0.17 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Bus nodes
DI8 - (BN-P)
PROFIBUS DP
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Current consumption max. 150 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP (EN 61131-2)
Input filter time 1 ms
Current carrying capacity max. 0,7 A
Industrial communication
Machine Option Management yes
Industrial communication | Bus data
Address range outputs max. 244 Bytes
Address range inputs max. 244 Bytes
Address range min. 0
Address range max. 99
Address setting type Rotary switch
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 1,5 mm²
Installation | Pin assignment
Terminal row X2 Input
Terminal row X3 Input
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation input/output yes
Mechanical data
Number extension modules max. 15
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 ProfiBus In
Connection type 2 X0
Connection type 3 X1
Connection type 4 X2
Connection type 1
Family construction form D-Sub
Gender female
Color contact carrier white
No. of poles 9
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 0 V
PIN 2 0 V
PIN 3 UB
PIN 4 UB
PIN 5 UI
PIN 6 UI
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DI 0
PIN 2 DI 1
PIN 3 DI 2
PIN 4 DI 3
PIN 5 US
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DI 4
PIN 2 DI 5
PIN 3 DI 6
PIN 4 DI 7
PIN 5 0 V
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85176200
GTIN 4048879049504
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56001_E201820_NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 56001_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSD 56001_Cube20_KFG_x_12.zip (12)
  • Construction files: DXF 56001_dxf_x_a.zip (A)
  • Construction files: P8 56001_p8_2_50.zip (50)
  • Construction files: STP 56001_stp_x_a.zip (A)
  • Document: Installation guide 56001_ina_6_12.pdf (12)
  • Document: User manual 56001_hdb_x_32.zip (32)
  • Document: User manual 56035_hdb_x_16.zip (16)
  • Document: User manual 56030_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56001_943-04.16_uk_z_a.pdf (A)
  • Information: Diverses ME_PRM_V12.zip (A)
  • Information: Diverses ME_DPV1_V11.zip (A)
  • Information: Diverses ME_IOL_V36.zip (A)
  • Information: Diverses ME_IM_V36.zip (A)
  • Information: Diverses Cube20_Beschriftung.xls (A)
  • Information: EU declaration of conformity 56001_943-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 56001_SN29500 (40°C)-BerechnungV1.3_mttf_p_a.pdf (A)
  • Software: Device driver Cube20_Beschriftung.xls (10)
  • Software: Function blocks 56001_ME_IOL_TB4_x_36.zip (36)
  • Software: Function blocks 56521_ME_DPV1_TB4_11.zip (11)
  • Software: Safety-Configurator ME_PRM_V12.zip (10)
  • Software: SISTEMA-directory ME_IM_V36.zip (10)
* plus VAT, plus shipping