Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CUBE20 AO4 U/I  56220
Product may differ from image

Last seen products

CUBE20 AO4 U/I

Art.No.: 56220
Weight: 0.19 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
AO4 - (E) U/I
Certificate
Certificate
Certificate

Electrical data | Supply
Idle current external max. 90 mA
Current consumption max. 25 mA
Total current UA max. 4 A
Total current US max. 4 A
module supply via system connection
Electrical data | Output
Working resistance max. 60 Ω
Load resistance min. 1 kΩ
Conversion time analog output per channel max 1 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation input/input yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 X0
Connection type 2 X1
Connection type 3 X1
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 10
PIN 1 U 0
PIN 2 I 0
PIN 3 U 1
PIN 4 I 1
PIN 5 U 2
PIN 6 I 2
PIN 7 U 3
PIN 8 I 3
PIN 9 UA
PIN 10 UA
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 10
PIN 1 0 V
PIN 2 UA 0
PIN 3 0 V
PIN 4 UA 1
PIN 5 0 V
PIN 6 UA 2
PIN 7 0 V
PIN 8 UA 3
PIN 9 0 V
PIN 10 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 10
PIN 1 FE
PIN 2 FE
PIN 3 FE
PIN 4 FE
PIN 5 FE
PIN 6 FE
PIN 7 FE
PIN 8 FE
PIN 9 UI
PIN 10 UI

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85176200
GTIN 4048879049207
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56220_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56220_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56200_dxf_x_a.zip (A)
  • Construction files: P8 56220_p8_2_50.zip (50)
  • Construction files: STP 56200_stp_x_a.zip (A)
  • Document: Installation guide 56200_ina_6_12.pdf (12)
  • Document: User manual 56030_hdb_x_13.zip (13)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56220_05-02.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56220_05-02.19_ce_z_d.pdf (D)
  • Information: MTTF Report 56220_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Device driver Cube20_Beschriftung.xls (10)
* plus VAT, plus shipping