Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
CAP BIG WITH PLUG.SPRING-TERM 21-POLE  4127795
Product may differ from image

Last seen products

CAP BIG WITH PLUG.SPRING-TERM 21-POLE

For use with 4-,6-,8-way d-box M12 5--pole

Art.No.: 4127795
Weight: 0.048 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cap for 4-, 6-, and 8-way distribution box, 5-pole
Spring clamp plug-in terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Electrical data | Supply
Total current max. 8 A
Installation
Connection cross section max. 1,5 mm²
AWG number max. 16
Installation | Connection
Connection Spring clamp terminals FK
Mechanical data | Mounting data
Height 33,5 mm
Width 48 mm
Depth 68 mm

Connection type 1
Family construction form Cap
No. of poles 21

ECLASS-6.0 27143423
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879058018
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping