B16 male 4+2-pole, screw t., 830/400 V, 80/16 A
Art.No.: | 70MH-ES4U2-FS04000 |
Weight: | 0.114 kg |
Country of origin: | CZ |
Available
Description
B16
Male
4+2-pole
Screw terminal
Technical data will be only guaranteed with Murrelektronik components.
Male
4+2-pole
Screw terminal
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Electrical data | Supply
Operating voltage AC per power contact max. | 830 V |
---|---|
Operating voltage AC per signal contact max. | 400 V |
Operating voltage DC per power contact max. | 830 V |
Operating voltage DC per signal contact max. | 400 V |
Operating current per power contact max. | 80 A |
Operating current per signal contact max. | 16 A |
Installation
Connection cross section min. | 1,5 mm² |
---|---|
Connection cross section max. | 16 mm² |
AWG number min. | 16 |
AWG number max. | 5 |
Installation | Connection
Stripping length min. | 6 mm |
---|---|
Stripping length max. | 14 mm |
Wire insulation diameter variable max. | max. 11 mm (Power); max. 4.8 mm (Signal) |
Connection | Screw terminals SK |
Tightening torque | min. 2.5 Nm (Power); min. 0.5 Nm (Signal) |
Gender | male |
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 4 + 2 + PE |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 8 kV |
Insulation resistance min. | 100 MΩ |
Material group (IEC 60664-1) | IIIa |
Overvoltage category (EN 60664-1) | III |
Overvoltage category (EN 60950-1) | III |
Mechanical data
Holding force power min. | 500 N |
---|---|
Holding force signal min. | 400 N |
Pulling force max. | 100 N |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Combustibility class (UL94) | V-0 |
Material contact | Brass |
Material contact carrier | PC GF |
Mechanical data | Mounting data
Size | B16 |
---|---|
Height | 42 mm |
Width | 33,8 mm |
Depth | 83,7 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Climatic category (EN IEC 60068-1) | 40/125/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261204 |
ECLASS-7.0 | 27440205 |
ECLASS-8.0 | 27440205 |
ECLASS-9.0 | 27440205 |
ECLASS-10.1 | 27440205 |
ECLASS-11.1 | 27440205 |
ECLASS-12.0 | 27440205 |
ETIM-5.0 | EC000438 |
customs tariff number | 85389099 |
GTIN | 4048879639606 |
Packaging unit | 1 |