AMIS/10-44/2 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 35 VDC / 2 A
Art.No.: | 50600 |
Weight: | 0.04 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Transistor 1.2 A
24 V DC
24 V DC
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 3 V |
Input voltage DC min. | 10 V |
Input voltage DC max. | 53 V |
Input current | 8 mA |
Electrical data | Output
Quiescent current OFF max. | 0,3 mA |
---|---|
Voltage switching DC min. | 4,5 V |
Switching voltage DC max. | 53 V |
Diagnostics
Status indication LED | red |
---|
Device protection | Electrical
Rated insulation voltage | 3750 V |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 65 mm |
Width | 17 mm |
Depth | 74 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879027830 |
Packaging unit | 1 |