Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
ABB CONTACTOR SUPPRESSOR  26440
Product may differ from image

ABB CONTACTOR SUPPRESSOR

Diode, 0...240VDC

Art.No.: 26440
Weight: 0.01 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24...240 V DC
Diode
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors A 9...A 16
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage DC min. 24 V
Input voltage DC max. 240 V
Installation | Connection
Connection information Plug contact
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 40 mm
Width 34,5 mm
Depth 15 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879017756
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 26440_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 26440_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26440_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 21172_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 26440_10-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 26440_10-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping