A10 Coupling h., low profile, IP65
Single locking lever m., top entry M20
Art.No.: | 70MH-GKBNL-B01B000 |
Weight: | 0.097 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
A10
Coupling housing (low)
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Coupling housing (low)
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Cable outlet | straight |
---|
Installation | Connection
Mounting set | M20 |
---|---|
Mating cycles min. | 500 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Coupling housing |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material housing | Aluminum die casting |
Locking material | Steel |
Mechanical data | Mounting data
Size | A10 |
---|---|
Height | 47,7 mm |
Width | 29,5 mm |
Depth | 62,5 mm |
Looking techniques | Single locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879716796 |
Packaging unit | 1 |