7/8'' male 0° screw terminal
4-pol., max. 1,5mm², 6 -8mm
Art.No.: | 7000-78061-0000000 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | DE |
Available
Description
Male straight
7/8" (4-pole)
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
7/8" (4-pole)
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | 7/8" |
---|---|
Material contact | Brass, Bronze |
No. of poles | 4 |
Electrical data | Supply
Operating voltage AC max. | 300 V |
---|---|
Operating voltage DC max. | 300 V |
Current operating per contact max. | 9 A |
Installation
Connection cross section max. | 1,5 mm² |
---|---|
AWG number max. | 16 |
Installation | Connection
Connection | Screw terminals SK |
---|---|
Family construction form | 7/8" |
Mating cycles min. | 50 |
Device protection
Shielded | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 4 kV |
Insulation resistance min. | 10000 MΩ |
Overvoltage category (EN 60664-1) | III |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Coating locking | nickel plated |
Material housing | PBT |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Clamping range min. | 6 mm |
---|---|
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879134798 |
Packaging unit | 1 |
Accessories
---- Cable Shear ----
---- Cable Cutter ----
---- Torque Wrench ----
---- Wire Stripper Pliers ----
---- Side Cutter ----
---- Crimping Tool ----
---- Cable Stripper ----