Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
7/8'' female 0° screw terminal  7000-78181-0000000
Product may differ from image

7/8'' female 0° screw terminal

4-pol., max. 1,5mm², 6 -8mm

Art.No.: 7000-78181-0000000
Alternative product:   
Weight: 0.04 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
7/8" (4-pole)
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Side 1
Family construction form 7/8"
Material contact Brass, Bronze
No. of poles 4
Electrical data | Supply
Operating voltage AC max. 300 V
Operating voltage DC max. 300 V
Operating current max. 9 A
Installation
Connection cross section max. 1,5 mm²
AWG number max. 16
Installation | Connection
Connection Screw terminals SK
Family construction form 7/8"
Mating cycles min. 100
Device protection
Shielded no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 4 kV
Insulation resistance min. 10000 MΩ
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact gold plated
Material housing PA, PUR
Mechanical data | Mounting data
Clamping range min. 6 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279218
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879134743
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-78181-0000000_E325311-CYJV8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-78181-0000000_E325311-CYJV2_ur_z_b.pdf (B)
  • Construction files: STP 7000-78181_stp_x_a.zip (A)
  • Document: Installation guide 7000-78181-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Side Cutter ----
---- Wire Stripper Pliers ----
---- Crimping Tool ----
---- Cable Stripper ----
---- Cable Cutter ----
---- Torque Wrench ----
---- Cable Shear ----
* plus VAT, plus shipping