Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
2,5 mm crimp contact f/turned/silver/0,75-1 mm²  70MH-ZKB1S-0200300
Product may differ from image

2,5 mm crimp contact f/turned/silver/0,75-1 mm²

100 pieces

Art.No.: 70MH-ZKB1S-0200300
Weight: 0.002 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Turned crimp contact
Female
2.5 mm
0.75...1 mm² (AWG 18)
Quantity: 100 pcs.
Technical data will be only guaranteed with Murrelektronik components.

Installation
Connection cross section min. 0,75 mm²
Connection cross section max. 1 mm²
AWG number max. 18
Installation | Connection
Stripping length 6,5 mm
Connection Crimp
Gender female
Mating cycles min. 500
Mechanical data | Material data
Coating contact silver-plated
Material contact Brass
Mechanical data | Mounting data
Height 4,5 mm
Width 4,5 mm
Depth 22 mm

ECLASS-6.0 27143424
ECLASS-6.1 27261202
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440204
ECLASS-10.1 27440204
ECLASS-11.1 27440204
ECLASS-12.0 27440204
ETIM-5.0 EC000796
customs tariff number 85366990
GTIN 4048879653626
Packaging unit 100

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZKB1S-0200300_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ZKB1S-0200300_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Insert for Crimping Tool ----
---- Crimping Tool ----
* plus VAT, plus shipping