Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current AC (3-phase):
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Phase number input:
Efficiency:
Electrical data | Output
Output rating:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current min.:
Output current max.:
Duration Power Boost min.:
Mains failure bridging time:
Mains failure bridging min.:
Mains failure bridging max.:
Power Boost:
Ripple (s-s) max.:
Ripple effective max.:
Spikes (s-s) max.:
Diagnostics
Alarm contact:
Alarm contact message type:
Alarm contact triggers @:
Installation | Connection
Connection:
Device protection | Electrical
Installation height max. ASL:
Degree of protection (EN IEC 60529):
Protection class (EN IEC 61140):
Overload protection output:
Pollution Degree:
Short-circuit protection output:
Overtemperature protection output:
Device protection | Mechanical
Cooling type:
Mechanical data | Material data
Combustibility class housing (UL94):
Conformal coated PCB:
Material housing:
Mechanical data | Mounting data
Net weight:
Mounting method:
Suitable for mounting type:
mounting position:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Ambient temperature min.:
Ambient temperature max.:
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Environmental product conformity
REACH:
REACH-SVHC:
RoHS:
China RoHS:
WEEE:
Halogen-free-Material:
Pb-free-Material:
Conformity
Product standard:
CE:
EMC:
Low Voltage Directive:
Approvals
UL:
ULc:
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
Power Supply Emparro20-Advanced-3-phase Power Supply Emparro20-Advanced-3-phase
IN: 3x400 - 500VAC; OUT: 45 - 56V/5ADC
Weight: 0.66 kg
Art.No.: 9000-17333-0921110

Available
Move
EVOLUTION+ POWER SUPPLY 3-PHASE, EVOLUTION+ POWER SUPPLY 3-PHASE,
Alarm Contact and varnished PCB
Weight: 1.4 kg
Art.No.: 85009

Contact Us for Availability
3
5
20
-
yes
yes
yes
no
SELV/PELV
SELV
50/60 Hz
50 ... 60 Hz
400 V
-
500 V
-
350 V
324 V
575 V
572 V
-
480 V
-
745 V
-
0,8 A
0,58 A
-
0,49 A
-
-
9 A
-
20 A
3
3
93,8 % @ 400 V AC, 94 % @ 500 V AC
91,3 % @ 3× 360 V AC, 90,5 % @ 3× 520 V AC
240 W
-
48 V
48 V
45 V
48 V
56 V
56 V
-
yes
-
5 A
4,2 A
-
5,3 A
-
5 s
4 s
-
-
20 ms @ 400 V AC
17 ms @ 400 V AC
40 ms @ 500 V AC
-
150 %
150 %
20 mV
-
-
50 mV
80 mV
100 mV
yes
yes
-
group alarm
-
30 V DC / 0.1 A
Push-In spring clamp terminals
-
3000 m
-
IP20
IP20
I
-
yes
yes
2
-
yes
yes
yes
-
Natural convection
-
V-0
-
no
yes
Aluminium
-
780 g
-
geschnappt
geschnappt
Tragschiene TH35-7.5/TH35-15
Mounting rail TH35, (EN 60715)
horizontal, vertical
-
129 mm
132 mm
55 mm
93 mm
138,2 mm
114 mm
-25 °C
-
70 °C
-
-
-25 °C
-
70 °C
-
55 °C
-40 °C
-40 °C
85 °C
85 °C
-
5 %
95 %
95 % no condensation
(EC) No 1907/2006
-
compliant
-
2011/65/EU
-
compliant | EPUP 25
-
compliant
-
JEDEC JS709A
-
JESD97
-
-
-
2014/30/EU
-
-
-
-
-
E200364
-
E200364
-
compliant
-
Alarm
-
Input
-
Output
-
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
13 3.1
PE
14 3.2
L 1
Inhibit + 3.3
L 2
Inhibit - 3.4
L 3
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
L 1 1.1
+
L 2 1.2
+
L 3 1.3
-
PE 1.4
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
2.1
-
2.2
-
2.3
-
2.4
-
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
85044083
85044095
1
1
4065909055670
4048879387125
-
* plus VAT, plus shipping