Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
B6 Hood, high profile, IP65 B6 Hood, high profile, IP65
Single locking lever, top entry, M25
Weight: 0.124 kg
Art.No.: 70MH-GTDHL-A01C000

Available
Move
B6 Hood, high profile, IP65 B6 Hood, high profile, IP65
Single locking lever, top entry M32
Weight: 0.13 kg
Art.No.: 70MH-GTDHL-A01D000

Available
straight
straight
M25
M32
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
Aluminum die casting
Aluminum die casting
Steel
Steel
B6
B6
70 mm
70 mm
43 mm
43 mm
60 mm
60 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
4048879644082
4048879644099
85389099
85389099
* plus VAT, plus shipping