Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
B6 Surface mounted h., high profile, IP65 B6 Surface mounted h., high profile, IP65
Single locking lever m., side entry M32
Weight: 0.3 kg
Art.No.: 70MH-GSDHL-B01D000

Available
Move
B6 Surface mounted h., low profile, IP65 B6 Surface mounted h., low profile, IP65
Single locking lever m., side entry M20
Weight: 0.24 kg
Art.No.: 70MH-GSDNL-B01B000

Available
laterally
laterally
M32
M20
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Surface mounted housing
Surface mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Steel
Steel
B6
B6
-
53,6 mm
-
54 mm
-
84 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27279221
27279221
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
4048879696227
4048879696203
85389099
85389099
* plus VAT, plus shipping