Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Move
B10 Coupling h., low profile, IP65 B10 Coupling h., low profile, IP65
Double locking lever m., top entry M25
Weight: 0.24 kg
Art.No.: 70MH-GKENQ-B01C000

Available
Move
B10 Coupling h., high profile, IP65 B10 Coupling h., high profile, IP65
Double locking lever m., top entry M25
Weight: 0.17 kg
Art.No.: 70MH-GKEHQ-B01C000

Available
straight
straight
M25
M25
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Coupling housing
Coupling housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Steel
Steel
B10
B10
53,5 mm
72,5 mm
43 mm
43 mm
114 mm
114 mm
Double locking lever
Double locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
1
1
4048879644976
4048879644983
* plus VAT, plus shipping